Skip to main content

Consistent accuracy in every cut

Choose a ROBOCUT wire-cutting machine for your specific needs
  • www.fanuc.eu
  • Consistent accuracy in every cut

    FANUC ROBOCUT models* offer multi-workpiece machining for enhanced productivity.
    You can discover our widely acclaimed 𝛼-C𝑖C series models suited for various travel axes. 𝛼-C400𝑖C is your go-to choice for micromachining, while 𝛼-C800𝑖C is our game-changing big bed CNC wire-cut EDM machine. If your needs are more all-around, consider the versatile 𝛼-C600𝑖C model.

    Read more

Rotary axis, endless possibilities

Expand your capabilities with the CCR rotary table for complex and automated machining applications.
  • www.fanuc.eu
  • Rotary axis, endless possibilities

    The ROBOCUT CCR Rotary Table allows you to machine complex geometries and multi-sided workpieces in a single setup. Improve accuracy, reduce setup times and unlock new opportunities for advanced machining and automation.

    Read more

Speed without compromise

Experience the power of Automatic Wire Feed for maximum productivity and process stability.
  • www.fanuc.eu
  • Speed without compromise

    ROBOCUT was the first to introduce Automatic Wire Feed technology. By automatically optimizing wire feed during machining, the machine combines high cutting performance with exceptional process stability. This is particularly valuable when machining small holes, fine details and other demanding applications.

    Read more

The right size for every challenge

Discover the capabilities of the α-C400iC, α-C600iC and α-C800iC.
  • www.fanuc.eu
  • The right size for every challenge

    Whether you produce small precision components or large workpieces, the ROBOCUT range offers a solution tailored to your needs. During the EDM Days, explore how each model delivers the ideal balance of capacity, performance and precision.

    Read more

Perfect taper cutting, built in

Achieve faster setup and greater accuracy with integrated taper cutting functionality.
  • www.fanuc.eu
  • Perfect taper cutting, built in

    ROBOCUT comes standard with taper adjustment functions and dedicated EDM technology data. This enables operators to perform taper cutting more efficiently, reduce setup time and consistently achieve accurate results.

    Read more

The PCD machining specialist

Discover why ROBOCUT excels in machining one of the industry's most challenging materials.
  • www.fanuc.eu
  • The PCD machining specialist

    Polycrystalline Diamond (PCD) is one of the most difficult materials to machine using EDM technology. Thanks to specialized generators and optimized technology, ROBOCUT provides outstanding performance for the production and refurbishment of PCD cutting tools.

    Read more

Smarter programming, faster results

Reduce programming time and simplify operation with Smart Programming.
  • www.fanuc.eu
  • Smarter programming, faster results

    Smart Programming makes creating machining programs easier and more intuitive than ever. Guided workflows help operators quickly generate accurate programs, reducing preparation time and increasing productivity throughout the workshop.

    Read more

Maintenance without surprises

Keep consumables and spare parts under control at all times.
  • www.fanuc.eu
  • Maintenance without surprises

    The integrated maintenance screen provides a clear overview of consumables, component status and corresponding order references. Plan maintenance proactively and quickly identify the right spare parts through the FANUC E-Store.

    Read more

Precision down to the micron

Exceptional positioning accuracy for the most demanding EDM applications.
  • www.fanuc.eu
  • Precision down to the micron

    ROBOCUT is designed for industries where every micron matters. Its high-precision positioning capabilities ensure consistent results, even for intricate geometries and tight tolerances.

    Read more

Measure directly on the machine

Increase efficiency with integrated touch probe capabilities.
  • www.fanuc.eu
  • Measure directly on the machine

    With the optional touch probe, workpieces can be measured directly inside the machine. This reduces handling, shortens lead times and improves overall process reliability while maintaining the highest levels of accuracy.

    Read more

Technology for every application

Access a comprehensive library of EDM technology data directly from the control.
  • www.fanuc.eu
  • Technology for every application

    ROBOCUT includes a wide range of standard EDM data for open nozzle conditions, taper cutting, high-precision machining and many other applications. Operators can quickly select the optimal technology settings to achieve the desired balance between quality and productivity.

    Read more

Surface finish taken to the next level

Achieve outstanding surface quality with the MF2 Micro Finish Power Supply.
  • www.fanuc.eu
  • Surface finish taken to the next level

    For applications where surface quality is critical, the MF2 Power Supply delivers exceptional results. Produce finer surface finishes, improve accuracy and reduce the need for secondary finishing operations.

    Read more

Accuracy without limits

Enhance positioning precision even further with optional linear scales.
  • www.fanuc.eu
  • Accuracy without limits

    For the most demanding EDM applications, optional linear scales provide an additional level of positioning accuracy. This feature helps ensure consistent quality and maximum precision across every production run.

    Read more

See your energy savings in real time

Monitor power consumption and identify opportunities to improve efficiency.
  • www.fanuc.eu
  • See your energy savings in real time

    The integrated Power Consumption Monitor gives you real-time insight into machine energy usage. By understanding where energy is consumed, manufacturers can optimize processes, reduce operating costs and support their sustainability objectives.

    Read more